IESNA:LM-63-2002
[TEST]P1056482
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-12)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DRP-S850D930-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 5, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1591
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
880.5 874 869.9 863.4 853.6 841.4 827.5 810.4 790.8 771.3
748.4 724 698.7 671.8 643.3 614.7 584.6 555.2 524.2 492.4
459.8 427.2 394.6 362 328.6 295.1 260.9 226.7 190.8 156.5
125.6 94.6 66 39.9 17.1 3.3 0
880.5 883 876.4 868.3 855.2 838.9 820.2 799 775.3 750.1
723.2 693.8 663.7 631.9 599.2 565.8 531.6 496.5 461.5 424.8
388.9 353 316.3 280.5 243.8 207.9 171.2 137.8 105.2 75.8
48.9 29.4 17.1 9 4.9 1.6 0
880.5 875.6 867.5 852.8 834.1 812.9 788.4 759.9 730.5 697.9
662.8 627 589.5 550.3 510.4 471.2 428.8 388.9 348.9 309
269.9 233.2 195.7 160.6 127.2 98.7 70.9 51.4 39.9 28.5
19.6 13.9 9.8 6.5 4.1 1.6 0
880.5 876.4 865 847.1 825.9 799.8 771.3 737.8 702 662
622.1 579.7 536.5 492.4 448.4 405.2 361.2 319.6 278.8 240.5
203 167.1 135.3 106 78.3 64.4 52.2 39.9 30.2 22
16.3 12.2 9 5.7 3.3 1.6 0
880.5 877.3 869.1 849.5 825.1 799 767.2 731.3 691.4 650.6
606.6 560.9 516.1 471.2 424.8 380.7 335.9 296.8 256.8 218.5
183.4 150 119 91.3 74.2 61.1 48.9 37.5 27.7 21.2
16.3 12.2 9 5.7 3.3 1.6 0
